ZHCSK16A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
MSB | LSB |
---|---|
0x16A[5:0] | 0x16B[7:0] |
This register has the value of the PLL2 DLD counter.
BIT | REGISTERS | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
7 | 0x16A | NA | 0 | Reserved | |
6 | 0x16A | SYSREF_REQ_EN | 0 | Enables the SYNC/SYSREF_REQ pin to force the SYSREF_MUX = 3 for continuous pulses. When using this feature enable pulser and set SYSREF_MUX = 2 (Pulser). | |
5:0 | 0x16A | PLL2_DLD
_CNT[13:8] |
32 | The reference and feedback of PLL2 must be within the window of phase error as specified by PLL2_WND_SIZE for PLL2_DLD_CNT cycles before PLL2 digital lock detect is asserted. | |
Field Value | Divide Value | ||||
0 (0x00) | Not Valid | ||||
1 (0x01) | 1 | ||||
7:0 | 0x16B | PLL2_DLD_CNT | 0 | 2 (0x02) | 2 |
3 (0x03) | 3 | ||||
... | ... | ||||
16,382 (0x3FFE) | 16,382 | ||||
16,383 (0x3FFF) | 16,383 |