ZHCSHU9K September 2011 – December 2023 LMK03806
PRODUCTION DATA
The NO_SYNC_CLKoutX_Y bits prevent individual clock groups from becoming synchronized during a SYNC event. A reason to prevent individual clock groups from becoming synchronized is that during synchronization, the clock output is in a fixed low state or can have a glitch pulse.
By disabling SYNC on a clock group, it will continue to operate normally during a SYNC event.
Setting the NO_SYNC_CLKoutX_Y bit has no effect on clocks already synchronized together.
NO_SYNC_CLKoutX_Y | PROGRAMMING ADDRESS |
---|---|
CLKout0 and 1 | R11:20 |
CLKout2 and 3 | R11:21 |
CLKout4 and 5 | R11:22 |
CLKout6 and 7 | R11:23 |
CLKout8 and 9 | R11:24 |
CLKout10 and 11 | R11:25 |
R11[25, 24, 23, 22, 21, 20] | DEFINITION |
---|---|
0 | CLKoutX_Y will synchronize |
1 | CLKoutX_Y will not synchronize |