ZHCSHU9K September 2011 – December 2023 LMK03806
PRODUCTION DATA
Sets the IO format of the readback pin. The open drain output type can be used to interface the LMK03806 with low voltage IO rails.
R13[26:24] | POLARITY |
---|---|
0 (0x00) | Reserved |
1 (0x01) | Reserved |
2 (0x02) | Reserved |
3 (0x03) | Output (push-pull) |
4 (0x04) | Output inverted (push-pull) |
5 (0x05) | Output (NMOS open source) |
6 (0x06) | Output (PMOS open drain) |