ZHCSP37F May 1999 – January 2022 LM567C
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | LM567 | LM567C/LM567CM | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||
Power Supply Voltage Range | 4.75 | 5.0 | 9.0 | 4.75 | 5.0 | 9.0 | V | |
Power Supply Current Quiescent | RL = 20k | 6 | 8 | 7 | 10 | mA | ||
Power Supply Current Activated | RL = 20k | 11 | 13 | 12 | 15 | mA | ||
Input Resistance | 18 | 20 | 15 | 20 | kΩ | |||
Smallest Detectable Input Voltage | IL = 100 mA, fi = fo | 20 | 25 | 20 | 25 | mVrms | ||
Largest No Output Input Voltage | IC = 100 mA, fi = fo | 10 | 15 | 10 | 15 | mVrms | ||
Largest Simultaneous Outband Signal to Inband Signal Ratio | 6 | 6 | dB | |||||
Minimum Input Signal to Wideband Noise Ratio | Bn = 140 kHz | −6 | −6 | dB | ||||
Largest Detection Bandwidth | 12 | 14 | 16 | 10 | 14 | 18 | % of fo | |
Largest Detection Bandwidth Skew | 1 | 2 | 2 | 3 | % of fo | |||
Largest Detection Bandwidth Variation with Temperature | ±0.1 | ±0.1 | %/°C | |||||
Largest Detection Bandwidth Variation with Supply Voltage | 4.75 – 6.75 V | ±1 | ±2 | ±1 | ±5 | %V | ||
Highest Center Frequency | 100 | 500 | 100 | 500 | kHz | |||
Center Frequency Stability (4.75 – 5.75 V) | 0 < TA < 70 −55 < TA < +125 | 35 ± 60 35 ± 140 | 35 ± 60 35 ± 140 | ppm/°C ppm/°C | ||||
Center Frequency Shift with Supply Voltage | 4.75 V – 6.75 V 4.75 V – 9 V | 0.5 | 1.0 2.0 | 0.4 | 2.0 2.0 | %/V %/V | ||
Fastest ON-OFF Cycling Rate | fo/20 | fo/20 | ||||||
Output Leakage Current | V8 = 15 V | 0.01 | 25 | 0.01 | 25 | µA | ||
Output Saturation Voltage | ei = 25 mV, I8 = 30 mA ei = 25 mV, I8 = 100 mA | 0.2 0.6 | 0.4 1.0 | 0.2 0.6 | 0.4 1.0 | V | ||
Output Fall Time | 30 | 30 | ns | |||||
Output Rise Time | 150 | 150 | ns |