ZHCSP37F May 1999 – January 2022 LM567C
PRODUCTION DATA
The LM567 is designed to provide a transistor switch to ground output when the input signal frequency matches the center frequency pass band. The logic output is an open collector power transistor that requires an external load resistor that is used to regulate the output current level.