ZHCSP37F May 1999 – January 2022 LM567C
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage Pin | 9 | V | |||
Power Dissipation(1) | 1100 | mW | |||
V8 | 15 | V | |||
V3 | −10 | V | |||
V3 | V4 + 0.5 | V | |||
Operating Temperature Range | LM567CM, LM567CN | 0 | 70 | °C | |
PDIP Package | Soldering (10 s) | 260 | °C | ||
SOIC Package | Vapor Phase (60 s) | 215 | °C | ||
Infrared (15 s) | 220 | °C | |||
Storage temperature range, Tstg | −65 | 150 | °C |