ZHCSP37F May 1999 – January 2022 LM567C
PRODUCTION DATA
For input voltages greater than 200m-VRMS, the bandwidth depends directly from the loop filter capacitance and free running frequency product. Bandwidth is represented as a percentage of the free running frequency, and according to the product of f0∙C2, it can have a variation from 2 to 14%. Table 9-2 shows the approximate values for bandwidth in function of the product result.
fo × C2 (kHzµF) | Bandwidth (% of fo) |
---|---|
62 | 2 |
16 | 4 |
7.3 | 6 |
4.1 | 8 |
2.6 | 10 |
1.8 | 12 |
1.3 | 14 |
< 1.3 | 14 |