ZHCSTC5A October 2023 – March 2024 LM51772
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input | BIAS to AGND | –0.3 | 59 | V |
VIN, ISNSP, ISNSN to AGND | –0.3 | 59 | ||
EN/UVLO, nRST | –0.3 | 59 (4) | ||
V(VIN) + 5 (4) | ||||
ATRK/SS, DTRK, RT, SYNC, MODE, SDA, SCL, ADDR/SLOPE, CFG2, to AGND | –0.3 | 5.8 | ||
FB, VIN-FB to AGND | –0.3 | 5.8 | ||
CSA, CSB to SW1 | –0.3 | 0.3 | ||
SW1, SW2 to
AGND(DC) |
–0.5 | 59 | ||
SW1, SW2 to AGND ( ≤ 100ns duration) | –2 | 59 | ||
SW1, SW2 to AGND(≤ 10ns duration) | –3 | 59 | ||
SW1, SW2 to AGND(≤ 5ns duration) | –4 | 59 | ||
HB1 to SW1, CSA, CSB | –0.3 | 5.8 | ||
PGND to AGND | –0.3 | 0.3 | ||
Output | VCC1, VCC2 to AGND | –0.3 | 5.5 | V |
VOUT to AGND | –0.3 | 59 | ||
nFLT to AGND | –0.3 | 5.8 | ||
COMP, ILIMCOMP, CDC to AGND(2) | –0.3 | 5.8 | ||
LO1, LO2, to
PGND |
–0.3 | V(VCC2)+0.3 | ||
HB1
to SW1, HB2 to SW2 |
–0.3 | 5.5 (5) | ||
–0.3 | 6 | |||
HO1 to SW1 | –0.3 | V(HB1)+0.3 | ||
HO2 to SW2 | –0.3 | V(HB2)+0.3 | ||
HO1, HO2, HB1, HB2 to AGND | –0.3 | 65 | ||
Storage temperature, TSTG | –55 | 150 | °C | |
Operating junction temperature, TJ(3) | –40 | 150 |