ZHCSTC5A October 2023 – March 2024 LM51772
ADVANCE INFORMATION
The DTRK input of the LM51772 directly modulates the internal reference voltage. This function activates if the voltage on the DTRK pin is higher than the rising threshold of VT(DTRK) and a PWM signal in the recommended frequency is applied to the pin.
The maximum output voltage during digital tracking cannot exceed the nominal reference voltage for the FB resistor divider. The applied PWM signal reduces the internal reference voltage in relation with the duty cycle on the DTRK pin. A small duty cycle means less output voltage and a high duty cycle of the PWM input represents a high output voltage. For example, a duty cycle of 30% causes a output voltage of 30% of the selected voltage by the FB divider resistors.