ZHCSIN4B August 2018 – June 2021 LM5146-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The required input, output, and performance parameters for this application example are shown in Table 9-7.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 14 V to 85 V |
Input transient voltage (peak) | 90 V |
Output voltage and current | 12 V, 8 A |
Input UVLO thresholds | 14 V on, 13 V off |
Switching frequency | 400 kHz |
Output voltage regulation | ±1% |
Load transient peak voltage deviation, 4-A load step | < 120 mV |