SNVS424D January   2006  – December 2014 LM5106

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Start-up and UVLO
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
        1. 8.2.2.1 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Power Dissipation Considerations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 HS Transient Voltages Below Ground
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Pin Configuration and Functions

10-Pin
VSSOP (DGS), WSON (DPR)
Top View
20175901.gif

Pin Functions

PIN DESCRIPTION APPLICATION INFORMATION
NO. NAME
1 VDD Positive gate drive supply Decouple VDD to VSS using a low ESR/ESL capacitor, placed as close to the IC as possible.
2 HB High-side gate driver bootstrap rail Connect the positive terminal of bootstrap capacitor to the HB pin and connect negative terminal to HS. The Bootstrap capacitor should be placed as close to IC as possible.
3 HO High-side gate driver output Connect to the gate of high-side N-MOS device through a short, low inductance path.
4 HS High-side MOSFET source connection Connect to the negative terminal of the bootststrap capacitor and to the source of the high-side N-MOS device.
5 NC Not connected
6 RDT Dead-time programming pin A resistor from RDT to VSS programs the turnon delay of both the high- and low-side MOSFETs. The resistor should be placed close to the IC to minimize noise coupling from adjacent PC board traces.
7 EN Logic input for driver Disable/Enable TTL compatible threshold with hysteresis. LO and HO are held in the low state when EN is low.
8 IN Logic input for gate driver TTL compatible threshold with hysteresis. The high-side MOSFET is turned on and the low-side MOSFET turned off when IN is high.
9 VSS Ground return All signals are referenced to this ground.
10 LO Low-side gate driver output Connect to the gate of the low-side N-MOS device with a short, low inductance path.
EP Exposed Pad The exposed pad has no electrical contact. Connect to system ground plane for reduced thermal resistance.