ZHCSM35F January 2007 – May 2021 LM5002
PRODUCTION DATA
A single external resistor connected between RT and GND pins sets the LM5002 oscillator frequency. To set a desired oscillator frequency (FSW), the necessary value for the RT resistor can be calculated with Equation 1.
The tolerance of the external resistor and the frequency tolerance indicated in the Section 6.5 must be taken into account when determining the worst case frequency range.