ZHCSHN2B February 2010 – February 2018 LM48580
PRODUCTION DATA.
The LM48580 features three internally configured gain settings 18, 24, and 30 dB. The device gain is selected through a single pin (GAIN). The gain settings are shown in Table 1.
Gain | Gain Setting |
---|---|
FLOAT | 18 dB |
GND | 24 dB |
VDD | 30 dB |