ZHCSHN2B February 2010 – February 2018 LM48580
PRODUCTION DATA.
The LM48580 features thermal shutdown that protects the device during thermal overload conditions. When the junction temperature exceeds +160°C, the device is disabled. The LM48580 remains disabled until the die temperature falls below the +160°C and SHDN is toggled.