ZHCSHN2B February 2010 – February 2018 LM48580
PRODUCTION DATA.
VDD = 3.6 V | VOUT = 9 VP-P | RL = 6 μF + 10 Ω |
VDD = 3.6 V | THD+N = 5% | RL = 6 μF + 10 Ω |
VDD = 3.6 V | RL = 6 μF + 10 Ω |
VDD = 3.6 V | RL = 6 μF + 10 Ω |
RL = 6 μF + 10 Ω, | f = 200 Hz | |
VDD = 3.6 V | VCM = 1 VP-P | RL = 6 μF + 10 Ω |
VDD = 4.2 V | VOUT = 10 VP-P | RL = 6 μF + 10 Ω |
VDD = 4.2 V | THD+N = 5% | RL = 6 μF + 10 Ω |
VDD = 4.2 V | RL = 6 μF + 10 Ω |
VDD = 4.2 V | RL = 6 μF + 10 Ω |
VDD = 3.6 V | f = 200 Hz | RL = 6 μF + 10 Ω, |
VRIPPLE = 200 mVP-P |