ZHCSF89B June 2011 – June 2016 LM3559
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | LED1 | Power | High-side current source output for flash LED1 |
A2, B2 | OUT | Power | Step-up DC-DC converter output. Connect a 10-µF ceramic capacitor between this pin and GND. |
A3, B3 | SW | Power | Drain connection for internal NMOS and synchronous PMOS switches |
A4, B4 | GND | Ground | Ground |
B1 | LED2 | Output | High-side current source output for flash LED2 |
C1 | LEDI/NTC | Input/Output | Configureable as a high-side current source output for indicator LED or comparator input for LED temperature sensing |
C2 | TX1/TORCH/GPIO1 | Input/Output | Configureable as a dual-polarity RF power amplifier synchronization input, a hardware torch mode enable, or as a general purpose logic I/O. This pin has an internal 300-kΩ pulldown to GND. |
C3 | STROBE | Input | Active high hardware flash enable. Drive STROBE high to turn on the flash current pulse. This pin has an internal 300-kΩ pulldown to GND. |
C4 | IN | Power | Input voltage connection. Connect IN to the input supply, and bypass to GND with a minimum 10-µF or larger ceramic capacitor. |
D1 | TX2/INT/GPIO2 | Input/Output | Configurable as a dual-polarity power amplifier synchronization input, an interrupt output, or as a general purpose logic I/O. This pin has an internal 300-kΩ pulldown to GND. |
D2 | SDA | Input/Output | Serial data input output. High impedance in shutdown or in power down. |
D3 | SCL | Input | Serial clock input. High impedance in shutdown or in power down. |
D4 | HWEN | Input | Logic high hardware enable. HWEN is a high impedance input and is normally connected with an external pullup resistor to a logic high voltage. |