6.1 Absolute Maximum Ratings
See (1) and (2). | MIN | MAX | UNIT |
Pin voltage |
VIN to GND |
–0.2 |
6 |
V |
EN, FB, VCON, SW |
(GND − 0.2) |
(VIN + 0.2)(3) |
Continuous power dissipation(4) |
Internally limited |
|
Junction temperature, TJ-MAX |
| 150 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to the potential at the GND pins.
(3) All pins are limited to the 6-V maximum stated for the VIN supply.
(4) Internal thermal shutdown circuitry protects the device from permanent damage. Thermal shutdown engages at TJ = 150°C (typ.) and disengages at TJ = 125°C (typical).