ZHCSH22C January 2009 – November 2017 LM3241
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | EN | I | Enable Input. Set this digital input high for normal operation. For shutdown, set low. Do not leave EN pin floating. |
A2 | VIN | PWR | Power supply input. Connect to the input filter capacitor (see Figure 29). |
B1 | VCON | I | Voltage Control Analog input. VCON controls VOUT in PWM mode. Do not leave VCON pin floating. VOUT = 2.5 × VCON. |
B2 | SW | PWR | Switching Node connection to the internal PFET switch and NFET synchronous rectifier. Connect to an inductor with a saturation current rating that exceeds the maximum Switch Peak Current Limit specification of the LM3241. |
C1 | FB | I | Feedback Analog Input. Connect to the output at the output inductor. |
C2 | GND | — | Ground |