ZHCSH22C January 2009 – November 2017 LM3241
PRODUCTION DATA.
A more conservative and recommended approach is to choose an inductor that can support the maximum current limit of 1600 mA.
The resistance of the inductor should be less than approximately 0.1 Ω for good efficiency. Table 3 lists recommended inductors and suppliers.
Model | Size (W x L x H) (mm) | Vendor |
---|---|---|
MIPSZ2012D0R5 | 2.0 x 1.2 x 1.0 | FDK |
LQM21PNR54MG0 | 2.0 x 1.25 x 0.9 | Murata |
LQM2MPNR47NG0 | 2.0 x 1.6 x 0.9 | Murata |