ZHCSH22C January 2009 – November 2017 LM3241
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TCON TR | VOUT step rise time from 0.6 V to 3.4 V (to reach 3.26 V) | VIN = 3.6 V, VCON = 0.24 V to 1.36 V, VCON TR = 1 µs, RLOAD = 10 Ω, –30°C ≤ TA ≤ 85°C |
25 | µs | ||
VIN = 3.6 V, VCON = 0.24 V to 1.36 V, VCON TR = 1 µs, RLOAD = 10 Ω |
30 | |||||
VOUT step fall time from 3.4 V to 0.6 V (to reach 0.74 V) |
VIN = 3.6 V, VCON = 1.36 V to 0.24 V, VCON TF = 1 µs, RLOAD = 10 Ω, –30°C ≤ TA ≤ 85°C |
25 | ||||
VIN = 3.6 V, VCON = 1.36 V to 0.24 V, VCON TF = 1 µs, RLOAD = 10 Ω |
30 | |||||
D | Maximum Duty cycle | 100% | ||||
IOUT | Maximum output current capability | 2.7 V ≤ VIN ≤ 5.5 V, 0.24 V ≤ VCON ≤ 1.36 V | 750 | mA | ||
CCON | VCON input capacitance | VCON = 1 V, Test frequency = 100 KHz | 5 | 10 | pF | |
Linearity | Linearity in control range 0.24 V to 1.36 V | Monotronic in nature(1) | –3% | 3% | ||
–50 | +50 | mV | ||||
TON | Turnon time (time for output to reach 95% final value after Enable low-to-high transition) | EN = Low-to-High, VIN = 4.2 V, VOUT = 3.4 V, IOUT = < 1 mA, COUT = 4.7 µF, –30°C ≤ TA ≤ 85°C |
50 | µs | ||
EN = Low-to-High, VIN = 4.2 V, VOUT = 3.4 V, IOUT = < 1 mA, COUT = 4.7 µF |
55 | |||||
η | Efficiency | VIN = 3.6 V, VOUT = 0.8 V, IOUT = 10 mA, Eco-mode |
75% | |||
VIN = 3.6 V, VOUT = 1.8 V, IOUT = 200 mA, PWM mode |
90% | |||||
VIN = 3.9 V, VOUT = 3.3 V, IOUT = 500 mA, PWM mode |
95% | |||||
LINE TR | Line transient response | VIN = 3.6 V to 4.2 V, TR = TF = 10 µs, IOUT = 100 mA, VOUT = 0.8 V |
50 | mVpk | ||
LOAD TR | Load transient response | VIN = 3.1 V/3.6 V/4.5 V, VOUT = 0.8 V, IOUT = 50 mA to 150 mA, TR = TF = 0.1 µs |
50 |