ZHCSTG3H September 1999 – March 2024 LM1084
PRODUCTION DATA
A very simple ripple rejection circuit is shown in Figure 7-9 using the LM1084-ADJ. The capacitor C1 smooths out the ripple on the output by cleaning up the feedback path and preventing excess noise from feeding back into the regulator. Please remember XC1 should be approximately equal to R1 at the ripple frequency.