ZHCSTG3H September 1999 – March 2024 LM1084
PRODUCTION DATA
Ripple rejection is a function of the open loop gain within the feed-back loop (refer to Figure 6-1 and Figure 6-4). The LM1084 exhibits 75dB of ripple rejection (typ.). When adjusted for voltages higher than VREF, the ripple rejection decreases as a function of adjustment gain: (1+R1/R2) or VO/VREF. Therefore a 5-V adjustment decreases ripple rejection by a factor of four (−12dB); Output ripple increases as adjustment voltage increases.
However, the adjustable version allows this degradation of ripple rejection to be compensated. The adjust terminal can be bypassed to ground with a capacitor (CADJ). The impedance of the CADJ should be equal to or less than R1 at the desired ripple frequency. This bypass capacitor prevents ripple from being amplified as the output voltage is increased.