ZHCSIW2C July 2000 – October 2018 LF198-N , LF298 , LF398-N
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | LF298, LF398-N | LFx98x | LF398-N | ||
SOIC-14 | TO-99 | PDIP-8 | |||
V+ | 12 | 1 | 1 | P | Positive supply |
OFFSET ADJUST | 14 | 2 | 2 | A | DC offset compensation pin |
INPUT | 1 | 3 | 3 | A | Analog Input |
V– | 3 | 4 | 4 | P | Negative supply |
OUTPUT | 7 | 5 | 5 | O | Output |
Ch | 8 | 6 | 6 | A | Hold capacitor |
LOGIC REFERENCE | 10 | 7 | 7 | I | Reference for LOGIC input |
LOGIC | 11 | 8 | 8 | I | Logic input for Sample and Hold modes |
NC | 2, 4, 5, 6, 9, 13 | — | — | NA | No connect |