ZHCSIW2C July 2000 – October 2018 LF198-N , LF298 , LF398-N
PRODUCTION DATA.
The LFLFx98x features an OFFSET ADJUST pin which can be connected to a potentiometer to zero the DC offset. Additionally, an inverter may be connected with an AC-coupled potentiometer to the HOLD CAPACITOR pin to create a DC- and AC-zeroing circuit as shown in Figure 37.