ZHCSIW2C July 2000 – October 2018 LF198-N , LF298 , LF398-N
PRODUCTION DATA.
Assume an unbuffered analog to digital converter with 1-Vpp dynamic range is used in a system which needs to sample an input signal with only 1-mVpp amplitude. Using the LF198-N and LM108 connect the input signal so that the maximum dynamic range is used by the 1-Vpp data converter.