ZHCSSO2 July 2023 IWRL1432
ADVANCE INFORMATION
The IWRL1432 transmit subsystem consists of two parallel transmit chains, each with independent phase and amplitude control. The device supports binary phase modulation for MIMO radar, TX Beam forming application, and interference mitigation.
The transmit chains also support programmable backoff for system optimization.
Figure 9-3 describes the transmit subsystem.