ZHCSHW8B March 2018 – July 2018 INA1620
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 3 | — | Connect to ground |
EN | 16 | I | Shutdown (logic low), enable (logic high) |
IN+ A | 22 | I | Noninverting input, channel A |
IN- A | 21 | I | Inverting input, channel A |
IN+ B | 9 | I | Noninverting input, channel B |
IN- B | 10 | I | Inverting input, channel B |
NC | 4 | — | No internal connection |
NC | 15 | — | No internal connection |
OUT A | 17 | O | Output, channel A |
OUT B | 14 | O | Output, channel B |
R1A | 24 | — | Resistor pair 1, end point A |
R1B | 23 | — | Resistor pair 1, center point |
R1C | 1 | — | Resistor pair 1, end point C |
R2A | 19 | — | Resistor pair 2, end point A |
R2B | 20 | — | Resistor pair 2, center point |
R2C | 18 | — | Resistor pair 2, end point C |
R3A | 12 | — | Resistor pair 3, end point A |
R3B | 11 | — | Resistor pair 3, center point |
R3C | 13 | — | Resistor pair 3, end point C |
R4A | 7 | — | Resistor pair 4, end point A |
R4B | 8 | — | Resistor pair 4, center point |
R4C | 6 | — | Resistor pair 4, end point C |
V+ | 2 | — | Positive (highest) power supply |
V– | 5 | — | Negative (lowest) power supply |
Thermal pad | Exposed thermal die pad on underside; connect thermal die pad to V–. |