ZHCSEN6D October 2014 – February 2022 DS90UH948-Q1
PRODUCTION DATA
When operated in Dual OLDI output mode, the odd and even output channels (D0-3 and D4-7 respectively) can be swapped. This is configurable through MODE_SEL0 pin strapping (see table 7-8) and can be overridden via I2C using the FPD_TX_MODE register.