ZHCSIG1D August 2016 – September 2023 DS90UB960-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VDD11 (VDD_CSI0, VDD_CSI1, VDDL1, VDDL2, VDD_FPD1, VDD_FPD2) | –0.3 | 1.32 and <V(VDD18) | V | |
VDD18 (VDD18_P0, VDD18_P1, VDD18_P2, VDD18_P3, VDD18A, VDD18_FPD0, VDD18_FPD1, VDD18_FPD2, VDD18_FPD3) | –0.3 | 2.16 | V | ||
VDDIO | –0.3 | 3.96 | V | ||
FPD-Link III input voltage | RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3- | Device powered up (All supplies within recommended operating conditions) | –0.3 | 2.75 | V |
Device powered down, Transient voltage | –0.3 | 1.45 | V | ||
Device powered down, DC voltage | –0.3 | 1.35 | V | ||
CSI-2 voltage | CSI0_D0P, CSI0_D0N, CSI0_D1P, CSI0_D1N, CSI0_D2P, CSI0_D2N, CSI0_D3P, CSI0_D3N, CSI0_CLKP, CSI0_CLKN, CSI1_D0P, CSI1_D0N, CSI1_D1P, CSI1_D1N, CSI1_D2P, CSI1_D2N, CSI1_D3P, CSI1_D3N, CSI1_CLKP, CSI1_CLKN | –0.3 | 1.32 | V | |
LVCMOS IO voltage | PDB | –0.3 | 3.96 | V | |
GPIO[7:0], REFCLK, RES, CMLOUTP, CMLOUTN | –0.3 | V(VDDIO) + 0.3 | V | ||
Configuration input voltage | MODE, IDX | –0.3 | V(VDD18) + 0.3 | V | |
Open-Drain voltage | I2C_SDA, I2C_SCL, I2C_SDA2, I2C_SCL2, INTB | –0.3 | 3.96 | V | |
Junction temperature | 150 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |