ZHCSGT3C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | INT_EN | R/W | 0x0 | Global Interrupt Enable: Enables interrupt on the interrupt signal to the controller. |
6:5 | RESERVED | R | 0x0 | Reserved |
4 | IE_CSI_TX0 | R/W | 0x0 | CSI Transmit Port Interrupt: Enable interrupt from CSI Transmitter Port. |
3:2 | RESERVED | R | 0x0 | Reserved |
1 | IE_RX1 | R/W | 0x0 | RX Port 1 Interrupt: Enable interrupt from Receiver Port 1. |
0 | IE_RX0 | R/W | 0x0 | RX Port 0 Interrupt: Enable interrupt from Receiver Port 0. |