ZHCSGT3C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
RX port specific register. The FPD-Link III Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
Sensor Status Register 1 field provides additional status information when paired with a DS90UB935-Q1 or DS90UB953-Q1 Serializer. This field is automatically loaded from the forward channel.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6:4 | VOLT1_SENSE_LEVEL | R | 0x0 | Voltage sensor sampled value from serializer |
3 | RESERVED | R | 0x0 | Reserved |
2:0 | VOLT0_SENSE_LEVEL | R | 0x0 | Voltage sensor sampled value from serializer |