ZHCSGT3C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | R | 0x0 | Reserved |
4 | TS_READY | R | 0x0 | Timestamp Ready This flag indicates when timestamps are ready to be read. This flag is cleared when the TS_FREEZE bit is set. |
3:2 | RESERVED | R | 0x0 | Reserved |
1 | TS_VALID1 | R | 0x0 | Timestamp Valid, RX Port 1 |
0 | TS_VALID0 | R | 0x0 | Timestamp Valid, RX Port 0 |