ZHCSGT3C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | R | 0x0 | Reserved |
4 | IE_RX_PORT_INT | R/W | 0x0 | RX Port Interrupt Enable Enable interrupt based on receiver port interrupt for the RX Ports being forwarded to the CSI Transmit Port. |
3 | IE_CSI_SYNC _ERROR | R/W | 0x0 | CSI Sync Error interrupt Enable Enable interrupt on CSI Synchronization enable. |
2 | IE_CSI_SYNC | R/W | 0x0 | CSI Synchronized interrupt Enable Enable interrupts on CSI Transmit Port assertion of CSI Synchronized Status. |
1 | IE_CSI_PASS _ERROR | R/W | 0x0 | CSI RX Pass Error interrupt Enable Enable interrupt on CSI Pass Error |
0 | IE_CSI_PASS | R/W | 0x0 | CSI Pass interrupt Enable Enable interrupt on CSI Transmit Port assertion of CSI Pass. |