ZHCSFV6E august 2016 – november 2020 DS90UB933-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
LVCMOS DC SPECIFICATIONS 3.3 V I/O (SER INPUTS, GPIO, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High level input voltage | VIN = 3 V to 3.6 V | 2 | VIN | V | ||
VIL | Low level input voltage | VIN = 3 V to 3.6 V | GND | 0.8 | V | ||
IIN | Input current | VIN = 0 V or 3.6 V, VIN = 3 V to 3.6 V | –20 | ±1 | 20 | µA | |
VOH | High level output voltage | V(VDDIO) = 3 V to 3.6 V, IOH = −4 mA | 2.4 | V(VDDIO) | V | ||
VOL | Low level output voltage | V(VDDIO) = 3 V to 3.6 V, IOL = 4 mA | GND | 0.4 | V | ||
IOS | Output short-circuit current | VOUT = 0 V | Serializer GPO outputs | –15 | mA | ||
IOZ | Tri-state output current | PDB = 0 V, VOUT = 0 V or V(VDDIO) | Serializer GPO outputs | –20 | 20 | µA | |
CGPO | Pin capacitance | GPO [3:0] | 1.5 | pF | |||
LVCMOS DC SPECIFICATIONS 1.8 V I/O (SER INPUTS, GPIO, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High level input voltage | VIN = 1.71 V to 1.89 V | 0.65 VIN | VIN | V | ||
VIL | Low level input voltage | VIN = 1.71 V to 1.89 V | GND | 0.35 VIN | |||
IIN | Input current | VIN = 0 V or 1.89 V, VIN = 1.71 V to 1.89 V | –20 | ±1 | 20 | µA | |
VOH | High level output voltage | V(VDDIO) = 1.71 V to 1.89 V, IOH = −4 mA | V(VDDIO) – 0.45 | V(VDDIO) | V | ||
VOL | Low level output voltage | V(VDDIO) = 1.71 V to 1.89 V IOL = 4 mA | GND | 0.45 | V | ||
IOS | Output short-circuit current | VOUT = 0 V | Serializer GPO outputs | –11 | mA | ||
IOZ | Tri-state output current | PDB = 0 V, VOUT = 0 V or V(VDDIO) | Serializer GPO outputs | –20 | 20 | µA | |
CGPO | Pin capacitance | GPO [3:0] | 1.5 | pF | |||
IIN_STRAP | Strap pin input current | VIN = 0 V to VDD_n | MODE, IDX | –1 | 1 | µA | |
LVCMOS DC SPECIFICATIONS 2.8 V I/O (SER INPUTS, GPIO, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High level input voltage | VIN = 2.52 V to 3.08 V | 0.7 VIN | VIN | V | ||
VIL | Low level input voltage | VIN = 2.52 V to 3.08 V | GND | 0.3 VIN | |||
IIN | Input current | VIN = 0 V or 3.08 V, VIN = 2.52 V to 3.08 V | –20 | ±1 | 20 | µA | |
VOH | High level output voltage | V(VDDIO) = 2.52 V to 3.08 V, IOH = −4 mA | V(VDDIO) - 0.4 | V(VDDIO) | V | ||
VOL | Low level output voltage | V(VDDIO) =2.52 V to 3.08V IOL = 4 mA | GND | 0.4 | V | ||
IOS | Output short-circuit current | VOUT = 0 V | Serializer GPO outputs | –11 | mA | ||
IOZ | Tri-state output current | PDB = 0 V, VOUT = 0 V or V(VDDIO) | Serializer GPO outputs | –20 | 20 | µA | |
CGPO | Pin capacitance | GPO [3:0] | 1.5 | pF | |||
CML DRIVER DC SPECIFICATIONS (DOUT+, DOUT–) | |||||||
VOD | Differential output voltage | RL = 100 Ω (Figure 6-6) | 640 | 824 | mV | ||
VOUT | Single-ended output voltage | RL = 50 Ω (Figure 6-6) | 320 | 412 | |||
ΔVOD | Differential output voltage unbalance | RL = 100 Ω | 1 | 50 | mV | ||
VOS | Output offset voltage | RL = 100 Ω (Figure 6-6) | V(VDD_n) – (VOD /2) | V | |||
ΔVOS | Offset voltage unbalance | RL = 100 Ω | 1 | 50 | mV | ||
IOS | Output short-circuit current | DOUT+ = 0 V or DOUT– = 0 V | –26 | mA | |||
RT | Differential internal termination resistance | Differential across DOUT+ and DOUT– | 80 | 100 | 120 | Ω | |
Single-ended termination resistance | DOUT+ or DOUT– | 40 | 50 | 60 | |||
VID-BC | Back channel differential input voltage | Back Channel Frequency = 5.5 MHz(4) | 260 | mV | |||
VIN-BC | Back channel single-ended input voltage | 130 | mV | ||||
SERIALIZER SUPPLY CURRENT | |||||||
IDDT | Serializer (Tx) V(VDD_n) supply current (includes load current) | RL = 100 Ω WORST CASE pattern (Figure 6-2) | V(VDD_n) = 1.89 V V(VDDIO) = 3.6 V ƒ = 100 MHz, 12-bit mode Default registers | 76 | 95 | mA | |
V(VDD_n) = 1.89 V V(VDDIO) = 3.6 V ƒ = 75 MHz, 12-bit mode Default registers | 61 | 80 | mA | ||||
IDDT | Serializer (Tx) V(VDD_n) supply current (includes load current) | RL = 100 Ω RANDOM PRBS-7 pattern | V(VDD_n) = 1.89 V V(VDDIO) = 3.6 V ƒ = 100 MHz, 12-bit mode Default Registers | 80 | mA | ||
V(VDD_n) = 1.89 V V(VDDIO) = 3.6 V ƒ = 75 MHz, 12-bit mode Default Registers | 64 | ||||||
I(VDDIO)T | Serializer (Tx) V(VDDIO) supply current (includes load current) | RL = 100 Ω WORST CASE pattern (Figure 6-2) | V(VDDIO) = 1.89 V ƒ = 75 MHz, 12-bit mode Default Registers | 1.5 | 3 | mA | |
V(VDDIO) = 3.6 V ƒ = 75 MHz, 12-bit mode Default registers | 5 | 8 | |||||
IDDTZ | Serializer (Tx) supply current power down | PDB = 0 V; All other LVCMOS inputs = 0 V | V(VDDIO)=1.89 V Default registers | 300 | 1000 | µA | |
V(VDDIO) = 3.6 V Default registers | 300 | 1000 | µA | ||||
I(VDDIO)TZ | Serializer (Tx) V(VDDIO) supply current power down | PDB = 0 V; All other LVCMOS inputs = 0 V | V(VDDIO) = 1.89 V Default registers | 15 | 100 | µA | |
V(VDDIO) = 3.6 V Default registers | 15 | 100 | µA |