ZHCSFV6E august 2016 – november 2020 DS90UB933-Q1
PRODUCTION DATA
For the typical STP design applications, use the following as input parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
V(VDDIO) | 1.8 V, 2.8 V, or 3.3 V |
V(VDD_n) | 1.8 V |
AC-coupling capacitors for DOUT± | 0.1 µF |
PCLK frequency | 100 MHz (12-bit), 100 MHz (10-bit) |