ZHCSK36 August 2019 DS160PR410
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The VOD or GAIN pins can be used to set the overall datapath DC (low frequency) gain of the DS160PR410 as outlined in the Pin Configuration and Functions section.
It is advised that the DC gain and equalization of the DS160PR410 are set such that the signal swing at DC and high frequency does not exceed the DC and AC linearity ranges of the devices, respectively.