ZHCSK36 August 2019 DS160PR410
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The DS160PR410 is a four-channel multi-rate linear repeater with integrated signal conditioning. The four channels operate independently from one another. Each channel includes a continuous-time linear equalizer (CTLE) and a linear output driver, which together compensate for a lossy transmission channel between the source transmitter and the final receiver. The linearity of the data path is specifically designed to preserve any transmit equalization while keeping receiver equalization effective.
The DS160PR410 can be configured three different ways: through control pins (pin mode), SMBus/I2C, or EEPROM. The device is configurable through a single SMBus or I2C port. The DS160PR410 can also act as a SMBus master to configure itself from an EEPROM. Pin-only control can also be used for most applications.