ZHCSFZ1A January 2017 – July 2018 DRV8886
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
After the current is enabled in an H-bridge, the current sense comparator is ignored for a period of time (tBLANK) before enabling the current-sense circuitry. The blanking time also sets the minimum drive time of the PWM. Table 7 shows the blanking time based on the sine table index and the torque DAC setting. The torque DAC index is not the same as one step as given in Table 3.
tblank = 1.5 µs | tblank = 1 µs |
SINE INDEX | TORQUE DAC (TRQ) | ||
---|---|---|---|
100% | 75% | 50% | |
16 | 100% | 75% | 50% |
15 | 98% | 73.5 | 49% |
14 | 96% | 72% | 48% |
13 | 92% | 69% | 46% |
12 | 88% | 66% | 44% |
11 | 83% | 62.3% | 41.5% |
10 | 77% | 57.8% | 38.5% |
9 | 71% | 53.3% | 35.5% |
8 | 63% | 47.3% | 31.5% |
7 | 56% | 42% | 28% |
6 | 47% | 35.3 | 23.5% |
5 | 38% | 28.5 | 19% |
4 | 29% | 21.8% | 14.5% |
3 | 20% | 15% | 10% |
2 | 10% | 7.5% | 5% |
1 | 0% | 0% | 0% |