ZHCSFZ1A January 2017 – July 2018 DRV8886
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VM, DVDD, AVDD) | ||||||
VVM | VM operating voltage | 8 | 37 | V | ||
IVM | VM operating supply current | ENABLE = 1, nSLEEP = 1, No motor load | 5 | 8 | mA | |
IVMQ | VM sleep mode supply current | nSLEEP = 0; TA = 25°C | 20 | μA | ||
nSLEEP = 0; TA = 125°C(1) | 40 | |||||
tSLEEP | Sleep time | nSLEEP = 0 to sleep-mode | 50 | 200 | μs | |
tWAKE | Wake-up time | nSLEEP = 1 to output transition | 0.85 | 1.5 | ms | |
tON | Turn-on time | VM > UVLO to output transition | 0.85 | 1.5 | ms | |
VDVDD | Internal regulator voltage | 0- to 1-mA external load | 2.9 | 3.3 | 3.6 | V |
VAVDD | Internal regulator voltage | No external load | 4.5 | 5 | 5.5 | V |
CHARGE PUMP (VCP, CPH, CPL) | ||||||
VVCP | VCP operating voltage | VM + 5.5 | V | |||
LOGIC-LEVEL INPUTS (STEP, DIR, ENABLE, nSLEEP, M1) | ||||||
VIL | Input logic-low voltage | 0 | 0.8 | V | ||
VIH | Input logic-high voltage | 1.6 | 5.3 | V | ||
VHYS | Input logic hysteresis | 200 | mV | |||
IIL | Input logic-low current | VIN = 0 V | –1 | 1 | μA | |
IIH | Input logic-high current | VIN = 5 V | 100 | μA | ||
RPD | Pulldown resistance | To GND | 100 | kΩ | ||
tPD(1) | Propagation delay | STEP to current change | 1.2 | μs | ||
TRI-LEVEL INPUT (M0, TRQ) | ||||||
VIL | Tri-level input logic low voltage | 0 | 0.65 | V | ||
VIZ | Tri-level input Hi-Z voltage | 0.95 | 1.1 | 1.25 | V | |
VIH | Tri-level input logic high voltage | 1.5 | 5.3 | V | ||
IIL | Tri-level input logic low current | VIN = 0 V | –90 | μA | ||
IIH | Tri-level input logic high current | VIN = 5 V | 155 | μA | ||
RPD | Tri-level pulldown resistance | VIN = Hi-Z, to GND | 65 | kΩ | ||
RPU | Tri-level pullup resistance | VIN = Hi-Z, to DVDD | 130 | kΩ | ||
QUAD-LEVEL INPUT (DECAY) | ||||||
VI1 | Quad-level input voltage 1 | Can set with 1% 5 kΩ to GND | 0 | 0.14 | V | |
VI2 | Quad-level input voltage 2 | Can set with 1% 15 kΩ to GND | 0.24 | 0.46 | V | |
VI3 | Quad-level input voltage 3 | Can set with 1% 44.2 kΩ to GND | 0.71 | 1.24 | V | |
VI4 | Quad-level input voltage 4 | Can set with 1% 133 kΩ to GND | 2.12 | 5.3 | V | |
IO | Output current | To GND | 17 | 22 | 27.25 | μA |
CONTROL OUTPUTS (nFAULT) | ||||||
VOL | Output logic-low voltage | IO = 1 mA, RPULLUP = 4.7 kΩ | 0.5 | V | ||
IOH | Output logic-high leakage | VO = 5 V, RPULLUP = 4.7 kΩ | –1 | 1 | μA | |
MOTOR DRIVER OUTPUTS (AOUT1, AOUT2, BOUT1, BOUT2) | ||||||
RDS(ON) | High-side FET on resistance | VM = 24 V, I = 1.4 A, TA = 25°C | 290 | 346 | mΩ | |
RDS(ON) | Low-side FET on resistance | VM = 24 V, I = 1.4 A, TA = 25°C | 260 | 320 | mΩ | |
tRISE(1) | Output rise time | 100 | ns | |||
tFALL(1) | Output fall time | 100 | ns | |||
tDEAD(1) | Output dead time | 200 | ns | |||
Vd(1) | Body diode forward voltage | IOUT = 0.5 A | 0.7 | 1 | V | |
PWM CURRENT CONTROL (RREF) | ||||||
ARREF | RREF transimpedance gain | 28.1 | 30 | 31.9 | kAΩ | |
VRREF | RREF voltage | RREF = 18 to 132 kΩ | 1.18 | 1.232 | 1.28 | V |
tOFF | PWM off-time | 20 | μs | |||
CRREF | Equivalent capacitance on RREF | 10 | pF | |||
tBLANK | PWM blanking time | IRREF = 2.0 A, 63% to 100% current setting | 1.5 | µs | ||
IRREF = 2.0 A, 0% to 63% current setting | 1 | |||||
ΔITRIP | Current trip accuracy | IRREF = 1.5 A, 10% to 20% current setting, 1% reference resistor | –15% | 15% | ||
IRREF = 1.5 A, 20% to 63% current setting, 1% reference resistor | –10% | 10% | ||||
IRREF = 1.5 A, 71% to 100% current setting, 1% reference resistor | –6.25% | 6.25% | ||||
PROTECTION CIRCUITS | ||||||
VUVLO | VM UVLO | VM falling, UVLO report | 7 | 7.8 | V | |
VM rising, UVLO recovery | 7.2 | 8 | ||||
VUVLO,HYS | Undervoltage hysteresis | Rising to falling threshold | 200 | mV | ||
VCPUV | Charge pump undervoltage | VCP falling; CPUV report | VM + 2 | V | ||
IOCP | Overcurrent protection trip level | Current through any FET | 3 | A | ||
tOCP(1) | Overcurrent deglitch time | 1.3 | 1.9 | 2.8 | μs | |
tRETRY | Overcurrent retry time | 1 | 1.6 | ms | ||
TTSD(1) | Thermal shutdown temperature | Die temperature TJ | 150 | °C | ||
THYS(1) | Thermal shutdown hysteresis | Die temperature TJ | 20 | °C |