ZHCSJ33F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
NOTE
For more information, see Keyboard Controller section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
kbd_row0 | Keypad row 0 | I | AD9/ E1 |
kbd_row1 | Keypad row 1 | I | AF9/ G2 |
kbd_row2 | Keypad row 2 | I | AG4/ G1 |
kbd_row3 | Keypad row 3 | I | AG2/ G6 |
kbd_row4 | Keypad row 4 | I | AG3/ F2 |
kbd_row5 | Keypad row 5 | I | AG5/ F3 |
kbd_row6 | Keypad row 6 | I | AF2/ D1 |
kbd_row7 | Keypad row 7 | I | AF6/ F6 |
kbd_row8 | Keypad row 8 | I | AF3/ C2 |
kbd_col0 | Keypad column 0 | O | AF4/ E2 |
kbd_col1 | Keypad column 1 | O | AF1/ D2 |
kbd_col2 | Keypad column 2 | O | AE3/ F4 |
kbd_col3 | Keypad column 3 | O | AE5/ C1 |
kbd_col4 | Keypad column 4 | O | AE1/ E4 |
kbd_col5 | Keypad column 5 | O | AE2/ F5 |
kbd_col6 | Keypad column 6 | O | AE6/ E6 |
kbd_col7 | Keypad column 7 | O | AD2/ D3 |
kbd_col8 | Keypad column 8 | O | AD3/ D5 |