ZHCSJ33F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage(1) | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK | Production | ||
BBBBBB(2) | Base production part number | DRA744 | J6 Low Tier |
DRA745 | J6 Mid Tier | ||
DRA746 | J6 High Tier | ||
DRA750 | J6EP Low Tier | ||
DRA751 | J6EP Mid Tier | ||
DRA752 | J6EP High Tier | ||
DRA754 | J6EX Low Tier | ||
DRA755 | J6EX Mid Tier | ||
DRA756 | J6EX High Tier | ||
r | Device revision | BLANK | SR 1.0 |
A | SR 1.1 | ||
B | SR 2.0 | ||
z | Device Speed | P | High speed grade |
L | Overdrive speed grade | ||
J | Nominal speed grade | ||
OTHER | Alternate speed grade | ||
Yy | Device type | G | General purpose (Prototype and Production) |
E | Emulation (E) devices | ||
D | High security prototype devices with TI Development keys (D) | ||
Yn | Letter followed by number indicates HS Device with customer key | ||
PPP | Package designator | ABC | ABC S-PBGA-N760 (23mm x 23mm) Package |
Q1 | Automotive Designator | BLANK | not meeting automotive qualification |
Q1 | meeting Q100 equal requirements, with exceptions as specified in DM. | ||
XXXXXXX | Lot Trace Code | ||
YYY | Production Code, For TI use only | ||
ZZZ | Production Code, For TI use only | ||
O | Pin one designator | ||
G1 | ECAT—Green package designator |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.