ZHCSJ33F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
AC coupling capacitors are required on the transmit data pair. Table 8-24 shows the requirements for these capacitors.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
PCIe AC coupling capacitor value | 90 | 100 | 110 | nF |
PCIe AC coupling capacitor package size | 0402 | 0603 | EIA(1)(2) |