ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MAC Destination Address Byte 4 | |||||||
RW-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MAC Destination Address Byte 5 | |||||||
RW-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:8 | MAC Destination Address Byte 4 | RW | 0 | Perfect Match Data: Configured for MAC Destination Address |
7:0 | MAC Destination Address Byte 5 | RW | 0 | Perfect Match Data: Configured for MAC Destination Address |