ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | 100BASE-T1 Extended Abilities | PMA / PMD Type | |||||
RO-0 | RO-1 | RO-0 | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PMA / PMD Type | |||||||
RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:12 | Reserved | RO | 0 | Reserved |
11 | 100BASE-T1 Extended Abilities | RO | 1 | Extended Abilities: 1 = PHY able to perform extended abilities listed in register 0x12 within MMD1 0 = PHY unable to perform extended abilities listed in register 0x12 within MMD1 |
10:0 | PMA / PMD Type | RO | 0 | Reserved |