ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Link Status | Reserved | |||||
RO-0 | RO-0 | RO-0101 1110 0 | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Scrambler Lock | Local Receiver Status | Remote Receiver Status | |||||
RO-0 | RO-0 | RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:13 | Reserved | RO | 0 | Reserved |
12 | Link Status | RO | 0 | Unlatched Link Status: 1 = Valid Link Established 0 = No Link |
11:3 | Reserved | RO | 0101 1110 0 | Reserved |
2 | Scrambler Lock | RO | 0 | Scrambler Lock: 1 = Scrambler Locked 0 = Scrambler Not Locked |
1 | Local Receiver Status | RO | 0 | Local Receiver Status: 1 = Local PHY received link valid 0 = Local PHY received link invalid |
0 | Remote Receiver Status | RO | 0 | Remote Receiver Status: 1 = Remote PHY received link valid 0 = Remote PHY received link invalid |