ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | IPG Scrambler Lock Check Disable | Link Control | Reserved | Link-Up Descrambler Lock Configuration | |||
RW-0 | RW-0 | RW-1 | RW-0 | RW-0111 1000 | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Link-Up Descrambler Lock Configuration | |||||||
RW-0111 1000 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:14 | Reserved | RW | 0 | Reserved |
13 | IPG Scrambler Lock Check Disable | RW | 0 | IPG Scrambler Lock Check Diable: 1 = Scrambler lock check is disabled during IPG 0 = Scrambler lock check is enabled during IPG |
12 | Link Control | RW | 1 | Link Control: 1 = Enable training and link-up to start 0 = Disable training and link-up |
11:9 | Reserved | RO | 0 | Reserved |
8:0 | Link-Up Descrambler Lock Configuration | RW | 0111 1000 | Link-Up Descrambler Lock Configuration: Determines the number of initial idle symbols to determine descrambler lock (LINK) Default set to 120 IDLES |