ZHCSJA1G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
PIN(1) | TYPE
(I/O/P ) |
SIGNAL | DATA
RATE(2) |
INTERNAL
TERM(3) |
CLOCK | DESCRIPTION | TRACE
(mils)(4) |
|
---|---|---|---|---|---|---|---|---|
NAME | NO. | |||||||
DATA INPUTS | ||||||||
D_AN1 | G20 | Input | LVCMOS | DDR | Differential | DCLK_A | Input data bus A (LVDS) | 715 |
D_AP1 | H20 | Input | LVCMOS | DDR | Differential | DCLK_A | 744 | |
D_AN3 | H19 | Input | LVCMOS | DDR | Differential | DCLK_A | 688 | |
D_AP3 | G19 | Input | LVCMOS | DDR | Differential | DCLK_A | 703 | |
D_AN5 | F18 | Input | LVCMOS | DDR | Differential | DCLK_A | 686 | |
D_AP5 | G18 | Input | LVCMOS | DDR | Differential | DCLK_A | 714 | |
D_AN7 | E18 | Input | LVCMOS | DDR | Differential | DCLK_A | 689 | |
D_AP7 | D18 | Input | LVCMOS | DDR | Differential | DCLK_A | 705 | |
D_AN9 | C20 | Input | LVCMOS | DDR | Differential | DCLK_A | 687 | |
D_AP9 | D20 | Input | LVCMOS | DDR | Differential | DCLK_A | 715 | |
D_AN11 | B18 | Input | LVCMOS | DDR | Differential | DCLK_A | 715 | |
D_AP11 | A18 | Input | LVCMOS | DDR | Differential | DCLK_A | 732 | |
D_AN13 | A20 | Input | LVCMOS | DDR | Differential | DCLK_A | 686 | |
D_AP13 | B20 | Input | LVCMOS | DDR | Differential | DCLK_A | 715 | |
D_AN15 | B19 | Input | LVCMOS | DDR | Differential | DCLK_A | 700 | |
D_AP15 | A19 | Input | LVCMOS | DDR | Differential | DCLK_A | 719 | |
D_BN1 | K20 | Input | LVCMOS | DDR | Differential | DCLK_B | Input data bus B (LVDS) | 716 |
D_BP1 | J20 | Input | LVCMOS | DDR | Differential | DCLK_B | 745 | |
D_BN3 | J19 | Input | LVCMOS | DDR | Differential | DCLK_B | 686 | |
D_BP3 | K19 | Input | LVCMOS | DDR | Differential | DCLK_B | 703 | |
D_BN5 | L18 | Input | LVCMOS | DDR | Differential | DCLK_B | 686 | |
D_BP5 | K18 | Input | LVCMOS | DDR | Differential | DCLK_B | 714 | |
D_BN7 | M18 | Input | LVCMOS | DDR | Differential | DCLK_B | 693 | |
D_BP7 | N18 | Input | LVCMOS | DDR | Differential | DCLK_B | 709 | |
D_BN9 | P20 | Input | LVCMOS | DDR | Differential | DCLK_B | 687 | |
D_BP9 | N20 | Input | LVCMOS | DDR | Differential | DCLK_B | 715 | |
D_BN11 | R18 | Input | LVCMOS | DDR | Differential | DCLK_B | 702 | |
D_BP11 | T18 | Input | LVCMOS | DDR | Differential | DCLK_B | 719 | |
D_BN13 | T20 | Input | LVCMOS | DDR | Differential | DCLK_B | 686 | |
D_BP13 | R20 | Input | LVCMOS | DDR | Differential | DCLK_B | 715 | |
D_BN15 | R19 | Input | LVCMOS | DDR | Differential | DCLK_B | 680 | |
D_BP15 | T19 | Input | LVCMOS | DDR | Differential | DCLK_B | 700 | |
DCLK_AN | D19 | Input | LVCMOS | - | Differential | – | Input data bus A Clock (LVDS) | 700 |
DCLK_AP | E19 | Input | LVCMOS | - | Differential | – | 728 | |
DCLK_BN | N19 | Input | LVCMOS | - | Differential | – | Input data bus B Clock (LVDS) | 700 |
DCLK_BP | M19 | Input | LVCMOS | - | Differential | – | 728 | |
DATA CONTROL INPUTS | ||||||||
SCTRL_AN | F20 | Input | LVCMOS | DDR | Differential | DCLK_A | Data Control (LVDS) | 716 |
SCTRL_AP | E20 | Input | LVCMOS | DDR | Differential | DCLK_A | 731 | |
SCTRL_BN | L20 | Input | LVCMOS | DDR | Differential | DCLK_B | 707 | |
SCTRL_BP | M20 | Input | LVCMOS | DDR | Differential | DCLK_B | 722 | |
SERIAL COMMUNICATION (SCP) AND CONFIGURATION | ||||||||
SCP_CLK | A8 | Input | LVCMOS | – | Pull-Down | – | – | |
SCP_DO | A9 | Output | LVCMOS | – | – | SCP_CLK | – | |
SCP_DI | A5 | Input | LVCMOS | – | Pull-Down | SCP_CLK | – | |
SCP_EN | B7 | Input | LVCMOS | – | Pull-Down | SCP_CLK | – | |
PWRDN | B9 | Input | LVCMOS | – | Pull-Down | – | – | |
MICROMIRROR BIAS CLOCKING PULSE | ||||||||
MODE_A | A4 | Input | LVCMOS | – | Pull-Down | – | – | |
MBRST0 | C3 | Input | Analog | – | – | – | Micromirror Bias Clocking Pulse "MBRST" signals "clock" micromirrors into state of LVCMOS memory cell associated with each mirror. | – |
MBRST1 | D2 | Input | Analog | – | – | – | – | |
MBRST2 | D3 | Input | Analog | – | – | – | – | |
MBRST3 | E2 | Input | Analog | – | – | – | – | |
MBRST4 | G3 | Input | Analog | – | – | – | – | |
MBRST5 | E1 | Input | Analog | – | – | – | – | |
MBRST6 | G2 | Input | Analog | – | – | – | – | |
MBRST7 | G1 | Input | Analog | – | – | – | – | |
MBRST8 | N3 | Input | Analog | – | – | – | – | |
MBRST9 | M2 | Input | Analog | – | – | – | – | |
MBRST10 | M3 | Input | Analog | – | – | – | – | |
MBRST11 | L2 | Input | Analog | – | – | – | – | |
MBRST12 | J3 | Input | Analog | – | – | – | – | |
MBRST13 | L1 | Input | Analog | – | – | – | – | |
MBRST14 | J2 | Input | Analog | – | – | – | – | |
MBRST15 | J1 | Input | Analog | – | – | – | – | |
POWER | ||||||||
VCC | B11,B12,B13,B16,R12,R13,R16,R17 | Power | Analog | – | – | – | Power for LVCMOS Logic | – |
VCCI | A12,A14,A16,T12,T14,T16 | Power | Analog | – | – | – | Power supply for LVDS Interface | – |
VCC2 | C1,D1,M1,N1 | Power | Analog | – | – | – | Power for High Voltage CMOS Logic | – |
VSS | A6,A11,A13,A15,A17,B4,B5,B8,B14,B15,B17,C2,C18,C19,F1,F2,F19,H1,H2,H3,H18,J18,K1,K2,L19,N2,P18,P19,R4,R9,R14,R15,T7,T13,T15,T17 | Power | Analog | – | – | – | Common return for all power inputs | – |
RESERVED SIGNALS (Not for use in system) | ||||||||
RESERVED_R7 | R7 | Input | LVCMOS | – | Pull-Down | – | Pins should be connected to VSS | – |
RESERVED_R8 | R8 | Input | LVCMOS | – | Pull-Down | – | – | |
RESERVED_T8 | T8 | Input | LVCMOS | – | Pull-Down | – | – | |
RESERVED_B6 | B6 | Input | LVCMOS | – | Pull-Down | – | – | |
NO_CONNECT | A3, A7, A10, B2, B3, B10, E3, F3, K3, L3, P1, P2, P3, R1, R2, R3, R5, R6, R10, R11, T1, T2, T3, T4, T5, T6, T9, T10, T11 | – | – | – | – | – | DO NOT CONNECT | – |