ZHCSJA1G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
Achieving optimal DMD performance requires proper management of the maximum DMD case temperature, the maximum temperature of any individual micromirror in the active array, the maximum temperature of the window aperture, and the temperature gradient between case temperature and the predicted micromirror array temperature. (see Figure 16).
Refer to the Recommended Operating Conditions for applicable temperature limits.