ZHCSJA1G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
Additional details are provided in the 机械、封装和可订购信息 section at the end of this document.
PARAMETER | VALUE | UNIT | |||
---|---|---|---|---|---|
M | Number of active micromirror columns | See Micromirror Array Physical Characteristics | 1024 | micromirrors | |
N | Number of active micromirror rows | 768 | |||
P | Micromirror pitch | 10.8 | µm | ||
Micromirror active array width | M × P | 11.059 | mm | ||
Micromirror active array height | N × P | 8.294 | mm | ||
Micromirror active array border | Pond of Micromirror (POM)(1) | 10 | micromirrors /side |