ZHCSJA1G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
LVDS TIMING PARAMETERS (See Figure 9) | |||||
tc | Clock Cycle DLCK_A or DCLKC_B | 5 | ns | ||
tw | Pulse Width DCLK_A or DCLK_B | 2.5 | ns | ||
ts | Setup Time, D_A[0:15] before DCLK_A | .35 | ns | ||
ts | Setup Time, D_B[0:15] before DCLK_B | .35 | ns | ||
th | Hold Time, D_A[0:15] after DCLK_A | .35 | ns | ||
th | Hold Time, D_B[0:15] after DCLK_B | .35 | ns | ||
tskew | Channel B relative to Channel A | –1.25 | 1.25 | ns | |
LVDS WAVEFORM REQUIREMENTS(See Figure 6) | |||||
|VID| | Input Differential Voltage (absolute difference) | 100 | 400 | 600 | mV |
VCM | Common Mode Voltage | 1200 | mV | ||
VLVDS | LVDS Voltage | 0 | 2000 | mV | |
tr | Rise Time (20% to 80%) | 100 | 400 | ps | |
tr | Fall Time (80% to 20%) | 100 | 400 | ps | |
SERIAL CONTROL BUS TIMING PARAMETERS(See Figure 3 and Figure 4) | |||||
fSCP_CLK | SCP Clock Frequency | 50 | 500 | kHz | |
tSCP_SKEW | Time between valid SCP_DI and rising edge of SCP_CLK | –300 | 300 | ns | |
tSCP_DELAY | Time between valid SCP_DO and rising edge of SCP_CLK | 2600 | ns | ||
tSCP_EN | Time between falling edge of SCP_EN and the first rising edge of SCP_CLK | 30 | ns | ||
tr_SCP | Rise time for SCP signals | 200 | ns | ||
tfP | Fall time for SCP signals | 200 | ns |